10HL-BSJ-UK 24:1/SSE-1/SSE-2/FT/72.00/S

10HL-BSJ-UK 24:1/SSE-1/SSE-2/FT/72.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Upright Keyed, High Lead, 10 ton Capacity, 24:1 Gear Ratio, Standard Threaded End

Lead Time:  12 Weeks*
$5078.10 each**
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
T 1,828.80 mm (72.000 in)

Specifications

Specification Value
Gear Ratio 24:1
Screw Diameter 38 mm / 1.50 in
Screw Lead 25 mm / 1.00 in
Screw Root Diameter 29 mm / 1.14 in
Worm Turns Per Inch 24
Weight 49 kg / 109.10 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4150 Case Hardened
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 88,964 N / 20,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0020 N·m / 0.0180 in.-lb.
Max Input Torque 36.49 N·m / 323.00 in.-lb.
Max Input kW/HP 1.12 kW / 1.50 hp
Max Worm Speed Rated Load 266 rpm
Max Capacity at 1750 rpm 13,540 N / 3,044 lbf
Tare Drag Torque 2.260 N·m / 20.000 in.-lb.
Back Drive Holding Torque 8.135 N·m / 6.000 ft.-lb.
Jack Travel Rate at 1750 RPM 1,829 mm/min / 72 in/min

Get Quote

*Please fill out the information below so we can best assist you: